SLLSFC2D December 2020 – September 2021 ISO1640 , ISO1641 , ISO1642 , ISO1643 , ISO1644
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±6000 | V |
ISO1640/1: Bus pins (SDA1, SCL1) | ±10000 | V | |||
ISO1640/1: Bus pins (SDA2, SCL2) | ±14000 | V | |||
ISO1642/3/4: Bus pins (SDA1, SCL1) | ±8000 | V | |||
ISO1642/3/4: Bus pins (SDA2, SCL2) | ±8000 | V | |||
Charged-device model (CDM), per ANSI/ESDA/JEDEC specification JS-002(2) | ±1500 | V | |||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(3) (4) | ±8000 | V | |||
Same side unpowered IEC ESD contact discharge per IEC 61000-4-2; Side 2 | ISO1640/1: SCL2, SDA2 | ±8000 | V |