SLOS581J may   2008  – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Insulation Specifications
    6. 6.6  Safety-Related Certifications
    7. 6.7  Safety Limiting Values
    8. 6.8  Electrical Characteristics: Driver
    9. 6.9  Electrical Characteristics: Receiver
    10. 6.10 Supply Current
    11. 6.11 Switching Characteristics: Driver
    12. 6.12 Switching Characteristics: Receiver
    13. 6.13 Insulation Characteristics Curves
    14. 6.14 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device I/O Schematics
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: Receiver

All typical specs are at VCC1=3.3V, VCC2=5V, TA=27°C, (Min/Max specs are over recommended operating conditions unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIT+ Positive-going input threshold voltage
IO = –8 mA
 
-85 –10 mV
VIT– Negative-going input threshold voltage
IO = 8 mA
 
–200 -115 mV
Vhys Input hysteresis (VIT+ – VIT–) 30 mV
VOH High-level output voltage VID = 200 mV, IO = -8 mA, 3.3 V VCC1 VCC1 – 0.4 3.1 V
High-level output voltage VID = 200 mV, IO = -8 mA, 5 V VCC1 4 4.8 V
VOL
Low-level output voltage

VID = –200 mV, IO = 8 mA, 3.3 V VCC1 0.15 0.4 V

Low-level output voltage

VID = –200 mV, IO = 8 mA, 5 V VCC1 0.15 0.4 V
IO(Z) Output high-impedance current on the R pin
VI = –7 to 12 V, Other input = 0 V
 
–1 1 µA

II
 

Bus input current


VA or VB = 12 V, Other input at 0 V
 
0.04 0.1 mA

VA or VB = 12 V, VCC = 0, Other input at 0 V
 
0.06 0.13 mA

VA or VB = –7 V, Other input at 0 V
 
-0.1 -0.04 mA

VA or VB = –7 V, VCC = 0, Other input at 0 V
 
-0.05 -0.03 mA

IIH
 

High-level input current, RE


VIH = 2 V
 
-10 10 µA

IIL
 

Low-level input current, RE


VIL = 0.8 V
 
-10 10 µA
RID
Differential input resistance


A, B

48 kohm
CID
Differential input capacitance


Test input signal is a 1.5-MHz sine wave with 1-VPP amplitude. CD is measured across A and B
 
16 pF
CI Input capacitance to ground
 

VI = 0.4 sin (4E6πt)
 
8 pF