SLOS581J may 2008 – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC(2) | Supply voltage, VCC1, VCC2 | -0.3 | 6 | V |
VO | Voltage at any bus I/O terminal | -9 | 14 | V |
VIT | Voltage input, transient pulse, A, B, Y, and Z (through 100Ω, see Figure 21) | -50 | 50 | V |
VI | Voltage input at any D, DE or RE terminal | -0.5 | 6 | V |
IO | Receiver output current | -10 | 10 | mA |
TJ | Junction temperature | 150 | ℃ | |
TSTG | Storage temperature | -65 | 150 | ℃ |