SLOS581J may 2008 – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ALL DEVICES | ||||||
tr, tf | Differential output rise time and fall time | See Figure 18 | 1 | ns | ||
tPHL, tPLH | Propagation delay | 90 | 125 | ns | ||
PWD | Pulse width distortion(1), |tPHL – tPLH| | ISO3080/82 See Figure 18 | 4 | 20 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | ISO3086/88 See Figure 18 | 4 | 12 | ns | |
tPHZ, tPZH | Propagation delay, high-level-tohigh-impedance output and highimpedance-to-high-level output |
See Figure 19 | 22 | ns | ||
tPZL, tPLZ | Propagation delay, highimpedance-to-low-level output and low-level-to-high-impedance output |
See Figure 20 | 22 | ns |