SLOS581J may 2008 – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | Bus pins and GND1 |
±6000 | V |
Bus pins and GND2 |
±12000 | V | ||
All pins |
±4000 | V | ||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
±1000 | V |