SLOS581J may 2008 – august 2023 ISO3080 , ISO3082 , ISO3086 , ISO3088
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ALL DEVICES | ||||||
tPHL, tPLH | Propagation delay | ISO3080/82, See Figure 14 | 0.7 | 1.3 | µs | |
ISO3086/88, See Figure 14 | 25 | 45 | ns | |||
PWD | Pulse width distortion(1), |tPHL – tPLH| | ISO3080/82, See Figure 14 | 20 | 200 | ns | |
ISO3086/88, See Figure 14 | 3 | 9 | ns | |||
tr, tf | Differential output rise time and fall time | ISO3080/82, See Figure 14 | 0.5 | 0.9 | 1.5 | µs |
ISO3086/88, See Figure 14 | 7 | 15 | ns | |||
tPZH, tPZL | Propagation delay, high-impedance-tohigh-level output and high-impedance-tolow-level output |
ISO3080/82, See Figure 15 and Figure 16, DE at 0 V, 50% Vo | 2.5 | 7 | µs | |
ISO3080/82, See Figure 15 and Figure 16, DE at 0 V, 90% Vo | 1.8 | µs | ||||
ISO3086/88, See Figure 15 and 16 | 25 | 55 | ns | |||
tPHZ, tPLZ | Propagation delay, high-level-to-highimpedance output and low-level to highimpedance output |
ISO3080/28, See Figure 15 and 16 | 95 | 225 | ns | |
ISO3086/88, See Figure 15 and 16 | 25 | 55 | ns |