SLOS580H may 2008 – august 2023 ISO15 , ISO35
PRODUCTION DATA
To ensure reliable operation at all data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at input and output supply pins (VCC1 and VCC2). The capacitors should be placed as close to the supply pins as possible. If only a single primary-side power supply is available in an application, isolated power can be generated for the secondary-side with the help of a transformer driver such as Texas Instruments' SN6501 . For such applications, detailed power supply design and transformer selection recommendations are available in SN6501 data sheet (SLLSEA0).