4 Revision History
Changes from Revision G (March 2015) to Revision H (August 2023)
- Updated the CSA standard to CSA 62368-1, Updated VDE standard to DIN
EN IEC 60747-17 (VDE 0884-17)Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
Changes from Revision F (January 2012) to Revision G (October 2014)
- Added Pin Configuration and Functions section, ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed VDE standard to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12. Go
Changes from Revision E (April 2010) to Revision F (January 2012)
- Changed the FEATURES From: 4000-Vpeak 560-Vpeak VIORM per IEC....Rev 2) To: 4000-VPK VIOTM, 560-VPKVIORM, IEC 60747-5-2 (VDE 0884, Rev 2)Go
- Changed Description From: The symmetrical isolation......interface. To; The symmetrical isolation barrier of the device is tested to provide isolatlion of 4000 VPK per VDE and 2500 VRMS per UL and CSA between ....interface.Go
- Updated electrical and switching characteristics to match device
performanceGo
Changes from Revision D (March 2009) to Revision E (April 2010)
- Added devices ISO15M and ISO35M to the data sheetGo
- Changed Description - From: The ISO15 and ISO35 are qualified for use from –40°C to 85°C. To: The ISO15M and ISO35M have extended ambient temperature ratings of –55°C to 125°C while the ISO15 and ISO35 are specified over –40°C to 85°C.Go
- Added the Driver output pins Note for Figure 7-1 through Figure 7-4
Go
- Changed the Driver output pins Note for Figure 7-5 through Figure 7-6
Go
Changes from Revision B (July 2008) to Revision C (December 2008)
- Added added IEC......ApprovedGo
Changes from Revision A (June 2008) to Revision B (July 2008)
- Changed From: 4000-Vpeak Isolation To: 4000-Vpeak Isolation, 560-Vpeak VIORM UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2)Go
- Changed Figure 7-13, Full-Duplex Common-Mode Transient Immunity Test CircuitGo