SLOS580H may 2008 – august 2023 ISO15 , ISO35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, RECEIVER DISABLED | |||||
ICC1 | ISO35x and ISO15x: RE at 0 V or VCC, DE at 0 V, No load (driver disabled) | 8 | mA | ||
ICC1 | ISO35x and ISO15x: RE at 0 V or VCC, DE at VCC, No load (driver enabled) | 8 | mA | ||
ICC2 | ISO35x and ISO15x: RE at 0 V or VCC, DE at 0 V, No load (driver disabled) | 15 | mA | ||
ICC2 | ISO35x and ISO15x: RE at 0 V or VCC, DE at VCC, No Load (driver enabled) | 19 | mA |