SLLSEQ4C august 2015 – may 2023 ISO5452
PRODUCTION DATA
The ISO5452 is a
5.7-kVRMS, reinforced isolated gate driver for IGBTs and MOSFETs with
split outputs, OUTH and OUTL, providing 2.5-A source and 5-A sink current. The input
side operates from a single 2.25-V to 5.5-V supply. The output side allows for a
supply range from minimum 15 V to maximum
30 V. Two
complementary CMOS inputs control the output state of the gate driver. The short
propagation time of 76 ns assures accurate control of the output stage.
An internal desaturation (DESAT) fault
detection recognizes when the IGBT is in an overcurrent condition. Upon a DESAT
detect, a Mute logic immediately blocks the output of the isolator and initiates a
soft-turn-off procedure which disables OUTH, and pulls OUTL to low over a time span
of
2 μs. When OUTL reaches 2 V with respect to the
most negative supply potential, VEE2, the gate driver output is pulled
hard to VEE2 potential, turning the IGBT immediately off.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO5452 | SOIC (16) | 10.30 mm × 7.50 mm |