SLLSEQ1A September 2016 – December 2016 ISO5851-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
To help ensure reliable operation at all data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at input supply pin VCC1 and 1-μF bypass capacitor is recommended at output supply pin VCC2. The capacitors should be placed as close to the supply pins as possible. The recommended placement of the capacitors is 2-mm maximum from the input and output power supply pin (VCC1 and VCC2).