Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
DW|16
Thermal pad, mechanical data (Package|Pins)
6 Parameter Measurement Information
A. The input pulse is supplied
by a generator having the following characteristics: PRR ≤ 50kHz, 50% duty
cycle, tr ≤ 1ns, tf ≤
1ns, ZO = 50Ω. At the input,
50Ω resistor is required to terminate INx (input) generator signal. The 50Ω
resistor is not needed in the actual application.
B. CL = 15pF and includes instrumentation and fixture
capacitance within ±20%.
Figure 6-1 Switching Characteristics Test Circuit and Voltage Waveforms
A. CL = 15pF and includes instrumentation and fixture
capacitance within ±20%.
B. Power Supply Ramp Rate =
10mV/ns
Figure 6-2 Default Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 15pF and includes instrumentation and fixture
capacitance within ±20%.
B. ENx = VCC, channels are enabled
during CMTI test.
Figure 6-3 Common-Mode Transient Immunity Test Circuit