SLLSG01 September 2024 ISO6441
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (2) | VCC1 to GND1 | -0.5 | 6 | V |
VCC2 to GND2 | -0.5 | 6 | ||
Digital Input Voltage | INx to GNDx | -0.5 | 6 | V |
Digital Input Voltage | ENx to GNDx | -0.5 | 6 | V |
Digital Output Voltage | OUTx to GNDx | -0.5 | VCCX + 0.5 (3) | V |
Digital Output current | IO | -15 | 15 | mA |
Temperature | Operating junction temperature, TJ | 150 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |