SLLSG01 September 2024 ISO6441
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6441 (default high) and ISO6441F (default low, with F suffix) | |||||||
Supply current - DC signal (2) | VI = VCC1 (1)(default high); VI = 0 V (default low, with F suffix) | ICC1 | 3.6 | 4.6 | mA | ||
ICC2 | 2.3 | 2.9 | |||||
VI = 0 V (default high); VI = VCC1 (default low, with F suffix) | ICC1 | 10 | 11.4 | ||||
ICC2 | 4.4 | 5 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 6.8 | 7.9 | ||
ICC2 | 3.4 | 4 | |||||
10Mbps | ICC1 | 7.2 | 8.2 | ||||
ICC2 | 4.4 | 5 | |||||
100Mbps | ICC1 | 10.7 | 12.1 | ||||
ICC2 | 13.7 | 15.6 |