SLLSG01 September 2024 ISO6441
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
16-DW | ||||
IEC 60664-1 | ||||
CLR | External clearance(1) | Side 1 to side 2 distance through air | >8 | mm |
CPG | External creepage(1) | Side 1 to side 2 distance across package surface | >8 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | µm |
CTI | Comparative tracking index | IEC 60112 | > 600 | V |
Material Group | According to IEC 60664-1 | I | ||
Overvoltage category | Rated mains voltage ≤ 600VRMS | I-IV | ||
Rated mains voltage ≤ 1000VRMS | I-III | |||
DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification); VTEST = 1.2 x VIOTM, t= 1s (100% production) |
7071 | VPK |
VIMP | Maximum impulse voltage(3) | Tested in air, 1.2/50µs waveform per IEC 62368-1 | 8000 | VPK |
VIOSM | Maximum surge isolation voltage(4) | VIOSM ≥ 1.3 x VIMP; Tested in oil (qualification test), 1.2/50μs waveform per IEC 62368-1 |
10400 | VPK |
qpd | Apparent charge(5) | Method a, After Input-output safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 x VIORM, tm = 10s |
≤ 5 | pC |
Method a, After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.6 x VIORM, tm = 10s |
≤ 5 | |||
Method b: At routine test (100% production); Vini = 1.2 x VIOTM, tini = 1s; Vpd(m) = 1.875 x VIORM, tm = 1s (method b1) or Vpd(m) = Vini, tm = tini (method b2) |
≤ 5 | |||
CIO | Barrier capacitance, input to output(6) | VIO = 0.4 × sin (2 πft), f = 1MHz | ≅2.4 | pF |
RIO | Insulation resistance, input to output(6) | VIO = 500V, TA = 25°C | > 1012 | Ω |
VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500V at TS = 150°C | > 109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO , t = 60s (qualification); VTEST = 1.2 × VISO, t = 1s (100% production) | 5000 | VRMS |