SLASEZ0A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
Power Supply Recommendation update with SN6505B (previously SN6505A)
Power Supply Recommendation update with SN6505B (previously SN6505A)
To help ensure reliable operation at data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at the input and output supply pins (VCC1 and VCC2). The capacitors should be placed as close to the supply pins as possible. If only a single primary-side power supply is available in an application, isolated power can be generated for the secondary-side with the help of a transformer driver. For automotive applications, please use SN6501-Q1 or SN6505B-Q1. For such applications, detailed power supply design and transformer selection recommendations are available in SN6501-Q1 Transformer Driver for Isolated Power Supplies or SN6505B-Q1 Automotive, low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies