Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO6731 General-Purpose Triple-Channel Digital Isolator with Robust EMC
1 Features
- 50 Mbps data rate
- Robust isolation barrier:
- High lifetime at 1500 VRMS working voltage
- Up to 5000 VRMS isolation rating
- Up to 10 kV surge capability
- ±150 kV/μs typical CMTI
- Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
- 1.71 V to 5.5 V level translation
- Default output high (ISO6731) and low (ISO6731F) options
- Wide
temperature range: –40°C to 125°C
- 1.6 mA per channel typical at 1 Mbps
- Low propagation delay: 11 ns typical
- Robust electromagnetic compatibility
(EMC)
- System-level ESD, EFT, and surge
immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation
barrier
- Low emissions
- Wide-SOIC (DW-16) Package
- Safety-Related
Certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 component recognition
program
- IEC 62368-1, IEC 61010-1, IEC 60601-1
and GB 4943.1 certifications