SLASEY9B December 2019 – February 2023 ISO6731
PRODUCTION DATA
To design with this device, use the parameters listed in #GUID-2347C041-D3BD-4765-87EF-42D284CD9832/SLLSEP42977.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 1.71 V to 1.89 V and 2.25 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |