SLASEY9B December 2019 – February 2023 ISO6731
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -4 mA; See GUID-CE26D3C0-630D-48BF-A201-8782BECDDCA9.html#SLLSEP42278 | VCCO - 0.4 (1) | V | ||
VOL | Low-level output voltage | IOL = 4 mA; See GUID-CE26D3C0-630D-48BF-A201-8782BECDDCA9.html#SLLSEP42278 | 0.4 | V | ||
VIT+(IN) | Rising input switching threshold | 0.7 x VCCI#NOTE_6_SF1 | V | |||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI #NOTE_6_SF1 at INx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
IIH | High-level input current | VIH = VCCI #NOTE_6_SF1 at ENx | 28 | μA | ||
IIL | Low-level input current | VIL = 0 V at ENx | -28 | μA | ||
CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V; See GUID-CE26D3C0-630D-48BF-A201-8782BECDDCA9.html#SLLSEP42278 | 100 | 150 | kV/us | |
Ci | Input Capacitance #NOTE_7_SF1 | VI = VCC/ 2 + 0.4×sin(2πft), f = 2 MHz, VCC = 5 V | 2.8 | pF |