SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | at 100kbps See Figure 6-1 |
11 | 18 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.2 | 7 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 6 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 6 | ns | ||||
tr | Output signal rise time | See Figure 6-1 | 2.6 | 4.5 | ns | ||
tf | Output signal fall time | 2.6 | 4.5 | ns | |||
tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 6-2 | 18.6 | 25.8 | ns | ||
tPLZ | Disable propagation delay, low-to-high impedance output | 18.6 | 25.8 | ns | |||
tPZH | Enable propagation delay, high impedance-to-high output for ISO674x | 14.2 | 21.1 | ns | |||
tPZL | Enable propagation delay, high impedance-to-low output for ISO674x | 14.2 | 21.1 | ns | |||
tPU | Time from UVLO to valid output data | 300 | µs | ||||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2 V. See Figure 6-3 | 0.1 | 0.3 | µs | ||
tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |