SLLSFK2C august 2021 – may 2023 ISO6760-Q1 , ISO6761-Q1 , ISO6762-Q1 , ISO6763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6760 | |||||||
Supply current - DC signal | VI = VCC1 (ISO6760); VI = 0 V (ISO6760 with F suffix) | ICC1 | 2.2 | 2.8 | mA | ||
ICC2 | 3.1 | 5.2 | |||||
VI = 0 V (ISO6760); VI = VCC1 (ISO6760 with F suffix) | ICC1 | 8.3 | 11.1 | ||||
ICC2 | 3.4 | 5.7 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 5.3 | 7.0 | ||
ICC2 | 3.7 | 5.9 | |||||
10 Mbps | ICC1 | 5.4 | 7.2 | ||||
ICC2 | 7.0 | 9.7 | |||||
50 Mbps | ICC1 | 6.3 | 8.1 | ||||
ICC2 | 21.9 | 26.6 | |||||
ISO6761 | |||||||
Supply current - DC signal | VI = VCC1 (ISO6761); VI = 0 V (ISO6761 with F suffix) | ICC1 | 2.4 | 3.5 | mA | ||
ICC2 | 3.6 | 5.8 | |||||
VI = 0 V (ISO6761); VI = VCC1 (ISO6761 with F suffix) | ICC1 | 7.6 | 10.4 | ||||
ICC2 | 5.0 | 7.6 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 5.1 | 7.0 | ||
ICC2 | 4.6 | 7.0 | |||||
10 Mbps | ICC1 | 5.8 | 7.8 | ||||
ICC2 | 7.4 | 10.2 | |||||
50 Mbps |
ICC1 | 8.9 | 11.4 | ||||
ICC2 | 20.0 | 24.4 | |||||
ISO6762 | |||||||
Supply current - DC signal | VI = VCC1 (ISO6762); VI = 0 V (ISO6762 with F suffix) | ICC1 | 2.7 | 4.1 | mA | ||
ICC2 | 3.3 | 5.2 | |||||
VI = 0 V (ISO6762); VI = VCC1 (ISO6762 with F suffix) | ICC1 | 6.9 | 9.7 | ||||
ICC2 | 5.6 | 8.3 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 5 | 7 | ||
ICC2 | 4.7 | 7 | |||||
10 Mbps | ICC1 | 6.2 | 8.4 | ||||
ICC2 | 7 | 9.6 | |||||
50 Mbps |
ICC1 | 11.7 | 14.6 | ||||
ICC2 | 17.2 | 21.1 | |||||
ISO6763 | |||||||
Supply current - DC signal | VI = VCCI (ISO6763); VI = 0 V (ISO6763 with F suffix) | ICC1, ICC2 | 3 | 4.7 | mA | ||
VI = 0 V (ISO6763); VI = VCCI (ISO6763 with F suffix) | ICC1, ICC2 | 6.3 | 9 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 4.8 | 7 | ||
10 Mbps | ICC1, ICC2 | 6.6 | 9 | ||||
50 Mbps | ICC1, ICC2 | 14.4 | 17.8 |