The ISO676x devices are high-performance, six-channel digital isolators ideal for cost-sensitive applications requiring up to 5000 VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.
The ISO676x devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI's double capacitive silicon dioxide (SiO2) insulation barrier. The ISO676x family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.
Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO676x devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO676x family of devices is available in a 16-pin SOIC wide-body (DW) package and is a pin-to-pin upgrade to the older generations.
Part Number (1) |
Package |
Body Size |
---|---|---|
ISO6760, ISO6760F, ISO6761, ISO6761F, ISO6762, ISO6762F, ISO6763, ISO6763F | SOIC (DW) | 10.30 mm × 7.50 mm |
Changes from Revision D (May 2022) to Revision E (January 2023)
Changes from Revision C (November 2021) to Revision D (May 2022)
Changes from Revision B (November 2021) to Revision C (November 2021)
Changes from Revision A (September 2021) to Revision B (November 2021)
Changes from Revision * (August 2021) to Revision A (November 2021)
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
ISO6760 | ISO6761 | ISO6762 | ISO6763 | |||
GND1 | 8 | 8 | 8 | 8 | — | Ground connection for VCC1 |
GND2 | 9 | 9 | 9 | 9 | — | Ground connection for VCC2 |
INA | 2 | 2 | 2 | 2 | I | Input, channel A |
INB | 3 | 3 | 3 | 3 | I | Input, channel B |
INC | 4 | 4 | 4 | 4 | I | Input, channel C |
IND | 5 | 5 | 5 | 12 | I | Input, channel D |
INE | 6 | 6 | 11 | 11 | I | Input, channel E |
INF | 7 | 10 | 10 | 10 | I | Input, channel F |
OUTA | 15 | 15 | 15 | 15 | O | Output, channel A |
OUTB | 14 | 14 | 14 | 14 | O | Output, channel B |
OUTC | 13 | 13 | 13 | 13 | O | Output, channel C |
OUTD | 12 | 12 | 12 | 5 | O | Output, channel D |
OUTE | 11 | 11 | 6 | 6 | O | Output, channel E |
OUTF | 10 | 7 | 7 | 7 | O | Output, channel F |
VCC1 | 1 | 1 | 1 | 1 | — | Power supply, side 1 |
VCC2 | 16 | 16 | 16 | 16 | — | Power supply, side 2 |