SLLSFK0E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
#GUID-51D1DDD0-E8CF-4D0D-8081-D3A25DAFB28F/SLLSEP43903 lists the functional modes for the ISO676x devices.
VCCI(1) | VCCO | INPUT (INx) (3) | OUTPUT (OUTx) | COMMENTS |
---|---|---|---|---|
PU | PU | H | H | Normal Operation: A channel output assumes the logic state of its input. |
L | L | |||
Open | Default | Default mode: When INx is open, the corresponding channel output goes to its default logic state. Default is High for ISO676x and Low for ISO676x with F suffix. | ||
PD | PU | X | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for ISO676x and Low for ISO676x with F suffix. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | Undetermined | When VCCO is unpowered, a channel output is undetermined(2). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input. |