4 Revision History
Changes from Revision D (May 2022) to Revision E (January 2023)
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" to: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed references to standard IEC/EN/CSA 60950-1 throughout the
document .Go
- Updated standards marked as 'planned' to include certificate
numbers throughout the documentGo
- Removed standard revision and year references from all standard
names throughout the document Go
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Clarified method b test conditions of Apparent charge (qPD)Go
- Changed Maximum surge isolation voltage (VIOSM) from 6250 VPK to 10000 VPK
Go
- Changed working voltage lifetime margin from: 87.5% to: 50%, minimum
required insulation lifetime from: 37.5 years to: 30 years and insulation lifetime per
TDDB from: 220 years to: 36 years in per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Changed Figure 9-8 per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Updated to DW0016B mechanical drawingGo
Changes from Revision C (November 2021) to Revision D (May 2022)
- Updated CMTI spec for 5-V, 3.3-V and 2.5-V supply
conditions.Go
Changes from Revision B (November 2021) to Revision C (November 2021)
- Switched the labels for VCC1 falling and VCC2 rising in the graph legend of Power Supply Undervoltage Threshold vs Free-Air Temperature
Go
Changes from Revision A (September 2021) to Revision B (November 2021)
- Added ISO6760, ISO6761, and ISO6762 to data sheet.Go
Changes from Revision * (August 2021) to Revision A (November 2021)
- Updated device status to "Production Data"Go