SLLSFK0E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ISO676x | |||||||
tPLH, tPHL | Propagation delay time | Propagation delay time | See GUID-169350EC-12DC-4572-AAE6-5D81F5492851.html#SLLSEP42278 | 11 | 18 | ns | |
PWD | Pulse width distortion#SLLSEP4629_SF2 |tPHL – tPLH| | Pulse width distortion#SLLSEP4629_SF2 |tPHL – tPLH| | 7 | ns | |||
tsk(o) | Channel-to-channel output skew time#SLLSEI65247_SF2 | Channel-to-channel output skew time#SLLSEI65247_SF2 | Same-direction channels | 6 | ns | ||
tsk(pp) | Part-to-part skew time#SLLSEP45141_SF2 | Part-to-part skew time#SLLSEP45141_SF2 | 7 | ns | |||
tr | Output signal rise time | Output signal rise time | See GUID-169350EC-12DC-4572-AAE6-5D81F5492851.html#SLLSEP42278 | 3.2 | ns | ||
tf | Output signal fall time | Output signal fall time | 3.2 | ns | |||
tPU | Time from UVLO to valid output data | Time from UVLO to valid output data | 300 | us | |||
tDO | Default output delay time from input power loss | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See GUID-169350EC-12DC-4572-AAE6-5D81F5492851.html#SLLSES06055 | 0.1 | 0.3 | us | |
tie | Time interval error | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |