SLLSFN3 June 2022 ISO7041-Q1
PRODUCTION DATA
To design with these devices, use the parameters listed in Table 9-1.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 3.0 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |