10.2.1 Design Requirements
To design with these devices, use the parameters listed in Table 4.
Table 4. Design Parameters
PARAMETER |
VALUE |
Supply voltage, VCC1 and VCC2 |
1.71 V to 1.89 V or 2.25 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 |
0.1 µF |
Decoupling capacitor from VCC2 and GND2 |
0.1 µF |