SLLSF54D October 2017 – March 2020 ISO7041
PRODUCTION DATA.
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO70xx family of devices incorporates many chip-level design improvements for overall system robustness. Some of these improvements include:
The device has no issue being able to meet either CISPR 22 Class A and CISPR22 Class B standards in an unshielded environment.