SLLSF54D October 2017 – March 2020 ISO7041
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 140 | 175 | ns | |
140 | 165 | ns | ||||
tP(dft) | Propagation delay drift | 15 | ps/℃ | |||
tUI | Minimum pulse width | See Figure 11 | 250 | ns | ||
PWD | Pulse width distortion | 10 | ns | |||
tsk(o) | Channel to channel output skew time | Same-direction channels | 10 | ns | ||
Opposite-direction channels | 10 | ns | ||||
tsk(p-p) | Part to part skew time | 70 | ns | |||
tr | Output signal rise time | VCC1, VCC2 = 1.71 V to 1.89 V. See Figure 11 | 8 | ns | ||
VCC1, VCC2 = 2.25 V to 5.5 V. See Figure 11 | 5 | ns | ||||
tf | Output signal fall time | VCC1, VCC2 = 1.71 V to 1.89 V. See Figure 11 | 8 | ns | ||
VCC1, VCC2 = 2.25 V to 5.5 V. See Figure 11 | 5 | ns | ||||
tDO | Default output delay time from input power loss | Refresh enabled, See Figure 12 | 400 | 750 | us | |
tPU | Time from UVLO to valid output data | 1 | 5 | ms | ||
FR | Refresh rate | 5 | 10 | kbps |