A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω. At the input, a 50-Ω resistor is required to terminate the input-generator signal. It is not needed in an actual application.
B. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 8. Switching-Characteristics Test Circuit and Voltage Waveforms
A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω.
B. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 9. Enable/Disable Propagation Delay-Time Test Circuit and Waveform
A. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 10. Failsafe Delay-Time Test Circuit and Voltage Waveforms
A. CL = 15pF and includes instrumentation and fixture capacitance within ±20%.
Figure 11. Common-Mode Transient Immunity Test Circuit