SLLS629N January 2006 – February 2025 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC1 | VCC1 supply current | Quiescent, VI = VCC or 0 V, no load | 0.5 | 1 | mA | |
25 Mbps, VI = VCC or 0 V, no load | 2 | 4 | ||||
ICC2 | VCC2 supply current | ISO722 and ISO 722M Sleep Mode, VI = VCC or 0 V, No load, EN at VCC |
200 | μA | ||
Quiescent, VI = VCC or 0 V, No load, EN at 0 V or ISO721 and ISO721M |
8 | 12 | mA | |||
25 Mbps, VI = VCC or 0 V, no load | 10 | 14 | ||||
VOH | High-level output voltage | IOH = –4 mA, See Figure 7-1 | VCC – 0.8 | 4.6 | V | |
IOH = –20 μA, See Figure 7-1 | VCC – 0.1 | 5 | ||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 7-1 | 0.2 | 0.4 | V | |
IOL = 20 μA, See Figure 7-1 | 0 | 0.1 | ||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||
IIH | High-level input current | EN, IN at 2 V | 10 | μA | ||
IIL | Low-level input current | EN, IN at 0.8 V | –10 | |||
IOZ | High-impedance output current, ISO722, ISO722M | EN, IN at VCC | 1 | μA | ||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 1 | pF | ||
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 7-5 | 25 | 50 | kV/μs |