SLLS918D July 2008 – November 2024 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
Figure 9-2 shows a typical circuit hook-up for the ISO721-Q1 device.
The ISO72x-Q1 isolators have the same functional pinout as those of most other vendors as shown in Figure 9-3, and are often pin-for-pin drop-in replacements. The notable differences in the products are propagation delay, signaling rate, power consumption, and transient protection rating. Table 9-1 is used as a guide for replacing other isolators with the ISO72x-Q1 family of single-channel isolators.
ISOLATOR | PIN 1 | PIN 2 | PIN 3 | PIN 4 | PIN 5 | PIN 6 | PIN 7 | PIN 8 | |
---|---|---|---|---|---|---|---|---|---|
ISO721-Q1 OR ISO721M-Q1 | ISO722-Q1 OR ISO722M-Q1 | ||||||||
ISO721(1)(2) | VCC1 | IN | VCC1 | GND1 | GND2 | OUT | GND2 | EN | VCC2 |
ADuM1100(1)(2) | VDD1 | VI | VDD1 | GND1 | GND2 | VO | GND2 | VDD2 | |
HCPL-xxxx | VDD1 | VI | *Leave Open(3) | GND1 | GND2 | VO | NC(5) | VDD2 | |
IL710 | VDD1 | VI | NC(4) | GND1 | GND2 | VO | V OE | VDD2 |