SLLS918D July 2008 – November 2024 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
A: The input pulse is supplied by a generator having the following characteristics:
PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω.
B: CL = 15 pF ± 20% and includes instrumentation and fixture capacitance.