SLLS918D July 2008 – November 2024 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ICC1 | VCC1 supply current | Quiescent | VI = VCC or 0 V, No load | 0.3 | 0.6 | mA | ||
25 Mbps | 1 | 2 | ||||||
ICC2 | VCC2 supply current | ISO722-Q1 Sleep Mode | VI = VCC or 0 V, No load | EN at VCC | 200 | μA | ||
Quiescent | EN at 0 V or ISO721-Q1 | 8 | 12 | mA | ||||
25 Mbps | VI = VCC or 0 V, No load | 10 | 14 | |||||
VOH | High-level output voltage | IOH = –4 mA | VCC – 0.8 | 4.6 | V | |||
IOH = –20 μA | VCC – 0.1 | 5 | ||||||
VOL | Low-level output voltage | IOL = 4 mA | 0.2 | 0.4 | V | |||
IOL = 20 μA | 0 | 0.1 | ||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||||
IIH | High-level input current | IN at 2 V | 10 | μA | ||||
IIL | Low-level input current | IN at 0.8 V | –10 | μA | ||||
IOZ | High-impedance output current | ISO722-Q1 | EN, IN at VCC | 1 | μA | |||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 1 | pF | ||||
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 7-5 | 15 | 40 | kV/μs |