SLLS918D July 2008 – November 2024 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay, low-to-high-level output | See Figure 7-1 | 17 | 24 | ns | ||
tPHL | Propagation delay , high-to-low-level output | See Figure 7-1 | 17 | 24 | ns | ||
tsk(p) | Pulse skew |tPHL – tPLH| | See Figure 7-1 | 0.5 | 2 | ns | ||
tsk(pp) (1) | Part-to-part skew | 0 | 3 | ns | |||
tr | Output-signal rise time | See Figure 7-1 | 2.3 | ns | |||
tf | Output-signal fall time | See Figure 7-1 | 2.3 | ns | |||
tpHZ | Sleep-mode propagation delay, high-level-to-high-impedance output |
ISO722-Q1 | See Figure 7-2 | 6 | 8 | 15 | ns |
tpZH | Sleep-mode propagation delay, high-impedance-to-high-level output |
3.5 | 4 | 15 | μs | ||
tpLZ | Sleep-mode propagation delay, low-level-to-high-impedance output |
See Figure 7-3 | 5.5 | 8 | 15 | ns | |
tpZL | Sleep-mode propagation delay, high-impedance-to-low-level output |
4 | 5 | 15 | μs | ||
tfs | Failsafe output delay time from input power loss | See Figure 7-4 | 3 | μs | |||
tjit(PP) | Peak-to-peak eye-pattern jitter | See Figure 7-6 | 2 | ns | |||
See Figure 7-6 | 3 |