SLLS629M January 2006 – October 2024 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 263°C/W, VI = 5.5 V, TJ = 170°C, TA = 25°C, see Figure 9-6 | 100 | mA | ||
RθJA = 263°C/W, VI = 3.6 V, TJ = 170°C, TA = 25°C, see Figure 9-6 | 153 | |||||
TS | Safety temperature | 150 | °C |