SLLS755Q July 2006 – January 2021 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
VDE | CSA | UL |
---|---|---|
Certified according to DIN VDE V 0884-11:2017-01 and DIN EN 61010-1 (VDE 0411-1):2011-07 | Certified according to IEC 60950-1 and IEC 62368-1 | Recognized under UL 1577 Component Recognition Program |
Basic Insulation Maximum Transient Overvoltage, 4000 VPK; Maximum Repetitive Peak Isolation Voltage, 560 VPK | 2000 VRMS Isolation rating 400 VRMS Basic insulation and 148 VRMS Reinforced insulation working voltage per CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed. +A1+A2. 300 VRMS Basic insulation working voltage per CSA 62369-1-14 and IEC 62368-1:2014 Ed. 2. | Single protection, 2500 VRMS |
Certificate number: 40047657 | Master contract number: 220991 | File number: E181974 |