SLLS755R July 2006 – October 2024 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO722xA, see Figure 6-1 | 268 | 395 | 605 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1 | 22 | ns | ||
tPLH, tPHL | Propagation delay | ISO722xB, see Figure 6-1 | 38 | 58 | 75 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1 | 4 | ns | ||
tPLH, tPHL | Propagation delay | ISO722xC, see Figure 6-1 | 21 | 36 | 48 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1 | 3 | ns | ||
tPLH, tPHL | Propagation delay | ISO722xM, see Figure 6-1 | 7 | 12 | 21 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 0.5 | 1 | ns | ||
tsk(pp) | Part-to-part skew (2) | ISO722xA | 190 | ns | ||
ISO722xB | 17 | |||||
ISO722xC | 10 | |||||
ISO722xM | 5 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO7220A | 3 | 15 | ns | |
ISO7220B | 0.6 | 3 | ||||
ISO7220C | 2.5 | |||||
ISO7220M | 0.2 | 1 | ||||
tr | Output signal rise time | See Figure 6-1 | 2.3 | ns | ||
tf | Output signal fall time | 2.3 | ns | |||
tfs | Failsafe output delay time from input power loss | See Figure 6-2 | 3 | μs | ||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO722xM, 150 Mbps PRBS NRZ data, 5-bit max same polarity input, both channels, see Figure 6-4, Figure 5-13 | 1 | ns | ||
ISO722xM, 150 Mbps unrestricted bit run length data input, both channels, see Figure 6-4 | 2 |