SLLS755S July   2006  – January 2025 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—5-V VCC1 and VCC2 Supplies
    10. 5.10 Electrical Characteristics—5-V VCC1 and 3.3-V VCC2 Supply
    11. 5.11 Electrical Characteristics—3.3-V VCC1 and 5-V VCC2 Supply
    12. 5.12 Electrical Characteristics—3.3-V VCC1 and VCC2 Supplies
    13. 5.13 Electrical Characteristics—2.8-V VCC1 and VCC2 Supplies
    14. 5.14 Switching Characteristics—5-V VCC1 and VCC2 Supplies
    15. 5.15 Switching Characteristics—5-V VCC1 and 3.3-V VCC2 Supply
    16. 5.16 Switching Characteristics—3.3-VCC1 and 5-V VCC2 Supplies
    17. 5.17 Switching Characteristics—3.3-V VCC1 and VCC2 Supplies
    18. 5.18 Switching Characteristics—2.8-V VCC1 and VCC2 Supplies
    19. 5.19 Insulation Characteristics Curves
    20. 5.20 Typical Characteristics
  7. Parameter Measurement Information
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Insulation Lifetime
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Related Links
    4. 9.4 Receiving Notification of Documentation Updates
    5. 9.5 Support Resources
    6. 9.6 Trademarks
    7. 9.7 Electrostatic Discharge Caution
    8. 9.8 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ISO7220x and ISO7221x family devices are dual-channel digital isolators. To facilitate PCB layout, the channels are oriented in the same direction in the ISO7220x and in opposite directions in the ISO7221x. These devices have a logic input and output buffer separated by TI’s silicon-dioxide (SiO2) isolation barrier, providing galvanic isolation of up to 4000VPK per VDE. Used in conjunction with isolated power supplies, these devices block high voltage and isolate grounds, as well as prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

A binary input signal is conditioned, translated to a balanced signal, then differentiated by the isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, then sets or resets a flip-flop and the output circuit accordingly. A periodic update pulse is sent across the barrier to verify that the proper dc level of the output. If this dc-refresh pulse is not received every 4μs, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state.

The resulting time constant provide fast operation with signaling rates available from 0Mbps (DC) to 150Mbps (The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps). The A-option, B-option, and C-option devices have TTL input thresholds and a noise filter at the input that prevents transient pulses from being passed to the output of the device. The M-option devices have CMOS VCC/2 input thresholds and do not have the input noise filter and the additional propagation delay.

The ISO7220x and ISO7221x family of devices require two supply voltages of 2.8V (C-Grade), 3.3V, 5V, or any combination. All inputs are 5V tolerant when supplied from a 2.8V or 3.3V supply and all outputs are 4mA CMOS.

The ISO7220x and ISO7221x family of devices are characterized for operation over the ambient temperature range of –40°C to +125°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM) PACKAGE SIZE(2)
ISO7220x D (SOIC, 8) 4.90mm × 3.91mm 4.9mm × 6mm
ISO7221x
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
ISO7220A ISO7220B ISO7220C ISO7220M ISO7221A ISO7221B ISO7221C ISO7221M Simplified Schematic
VCCI and GNDI are supply and ground connections respectively for the input channels.
VCCO and GNDO are supply and ground connections respectively for the output channels.
Simplified Schematic