SLLS755T July   2006  – February 2025 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—5-V VCC1 and VCC2 Supplies
    10. 5.10 Electrical Characteristics—5-V VCC1 and 3.3-V VCC2 Supply
    11. 5.11 Electrical Characteristics—3.3-V VCC1 and 5-V VCC2 Supply
    12. 5.12 Electrical Characteristics—3.3-V VCC1 and VCC2 Supplies
    13. 5.13 Electrical Characteristics—2.8-V VCC1 and VCC2 Supplies
    14. 5.14 Switching Characteristics—5-V VCC1 and VCC2 Supplies
    15. 5.15 Switching Characteristics—5-V VCC1 and 3.3-V VCC2 Supply
    16. 5.16 Switching Characteristics—3.3-VCC1 and 5-V VCC2 Supplies
    17. 5.17 Switching Characteristics—3.3-V VCC1 and VCC2 Supplies
    18. 5.18 Switching Characteristics—2.8-V VCC1 and VCC2 Supplies
    19. 5.19 Insulation Characteristics Curves
    20. 5.20 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Insulation Lifetime
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
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
Electrical Characteristics—2.8-V VCC1 and VCC2 Supplies

VCC1 and VCC2 at 2.8 V (over recommended operating conditions unless otherwise noted.) 2.8-V operation is only specified for ISO722xC with production screening starting in January 2012. The first two digits of the Lot Trace Code (YMSLLLLG4) written on top of each device can be used to identify year and month of production respectively.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ICC1 VCC1 supply current ISO7220C quiescent, VI = VCC or 0 V, no load 0.4 0.9 mA
ISO7221C quiescent, VI = VCC or 0 V, no load 3.7 7.5
ISO7220C 25 Mbps, 12.5-MHz input clock signal, no load 1.5 3.5 mA
ISO7221C 25 Mbps, 12.5-MHz input clock signal, no load 4.5 10
ICC2 VCC2 supply current ISO7220C quiescent, VI = VCC or 0 V, no load 6.8 15 mA
ISO7221C quiescent, VI = VCC or 0 V, no load 3.7 7.5
ISO7220C 25 Mbps, 12.5-MHz input clock signal, no load 9 17 mA
ISO7221C 25 Mbps, 12.5-MHz input clock signal, no load 4.5 10
VOH High-level output voltage IOH = –4 mA, See Figure 6-1 VCC – 0.6 2.55 V
IOH = –20 μA, See Figure 6-1 VCC – 0.1 2.8
VOL Low-level output voltage IOL = 4 mA, See Figure 6-1 0.25 0.6
IOL = 20 μA, See Figure 6-1 0 0.1
VI(HYS) Input voltage hysteresis 150 mV
IIH High-level input current IN from 0 V or VCC 10 μA
IIL Low-level input current IN from 0 V or VCC –10 μA
CI Input capacitance to ground IN at VCC, VI = 0.4 sin (2πft), f = 2MHz. 1 pF
CMTI Common-mode transient immunity VI = VCC or 0 V, See Figure 6-3 10 30 kV/μs