SLLSE71A September 2011 – November 2024 ISO7231C-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage(2), VCC1, VCC2 | 3.15 | 5.5 | V | |
IOH | High-level output current | –4 | mA | ||
IOL | Low-level output current | 4 | mA | ||
tui | Input pulse width | 40 | ns | ||
1/tui | Signaling rate | 0 | 30(1) | 25 | Mbps |
VIH | High-level input voltage (IN) (EN on all devices) | 2 | VCC | V | |
VIL | Low-level input voltage (IN) (EN on all devices) | 0 | 0.8 | ||
TA | Operating free-air temperature | -40 | 125 | °C | |
H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m |