SLLS867L September 2007 – October 2024 ISO7230C , ISO7231C , ISO7231M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
ISO723x utilize single-ended TTL or CMOS-logic switching technologies. The supply voltage range is from 3.15 V to 5.5 V for both supplies, VCC1 and VCC2. When designing with digital isolators keep in mind that due to the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.