SLLS867L September   2007  – October 2024 ISO7230C , ISO7231C , ISO7231M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 3.3 V
    10. 6.10 Electrical Characteristics: VCC1 and VCC2 at 5-V
    11. 6.11 Electrical Characteristics: VCC1 at 3.3-V, VCC2 at 5-V
    12. 6.12 Electrical Characteristics: VCC1 at 5-V, VCC2 at 3.3-V
    13. 6.13 Switching Characteristics: VCC1 and VCC2 at 3.3-V
    14. 6.14 Switching Characteristics: VCC1 and VCC2 at 5-V
    15. 6.15 Switching Characteristics: VCC1 at 3.3-V and VCC2 at 5-V
    16. 6.16 Switching Characteristics: VCC1 at 5-V, VCC2 at 3.3-V
    17. 6.17 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device I/O Schematics
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Performance Plots
        1. 9.2.3.1 Insulation Characteristics Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 PCB Material
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage(2), VCC1, VCC2 3.15 5.5 V
IOH High-level output current –4 mA
IOL Low-level output current 4 mA
tui Input pulse width(1) ISO723xC 40 ns
tui Input pulse width(1) ISO723xM 6.67 5 ns
1/tui Signaling rate(1) ISO723xC 0 30 25 Mbps
1/tui Signaling rate(1) ISO723xM 0 200 150 Mbps
VIH High-level input voltage ISO723xM 0.7 x VCC VCC V
VIL Low-level input voltage ISO723xM 0 0.3 x VCC V
VIH High-level input voltage ISO723xC 2 5.5 V
VIL Low-level input voltage ISO723xC 0 0.8 V
TA Ambient temperature -40 25 125
TJ Junction temperature 150 °C
H External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification 1000 A/m
Typical signaling rate and Input pulse width are measured at ideal conditions at 25°C.
For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V.
For the 3.3-V operation, VCC1 or VCC2 is specified from 3 V to 3.6 V.
For the 2.8-V operation, VCC1 or VCC2 is specified at 2.8 V.