SLLS867L September 2007 – October 2024 ISO7230C , ISO7231C , ISO7231M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT | SIGNALING RATE |
INPUT THRESHOLD |
CHANNEL CONFIGURATION |
ISOLATION RATING |
---|---|---|---|---|
ISO7230C | 25 Mbps | ≅1.5 V (TTL) (CMOS compatible) |
3/0 | 4000 VPK, 2500 VRMS |
ISO7231C | 25 Mbps | ≅1.5 V (TTL) (CMOS compatible) |
2/1 | |
ISO7231M | 150 Mbps | VCC/2 (CMOS) |