4 Revision History
Changes from J Revision (May 2015) to K Revision
-
Added Note 1 to L(I01) and changed the MIN value From: 8.34 To 8 mm in the Package Insulation and Safety-Related Specifications table Go
-
Added Note 1 to LI02) and changed the MIN value From: 8.1 To 8 mm in the Package Insulation and Safety-Related Specifications table Go
-
Deleted Note 1 From the Regulatory Information table Go
-
Changed The ground symbols on the Enable circuit in Figure 15Go
Changes from I Revision (January 2011) to J Revision
-
Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
-
Updated Thermal Information Go
-
Updated Regulatory InformationGo
Changes from H Revision (December 2009) to I Revision
-
Changed IOH Min value to -4 and deleted the Max value, in the Recommended Operating Conditions TableGo
-
Changed IOL Max value to 4 and deleted the Min value, in the Recommended Operating Conditions TableGo
-
Changed Figure 8, Figure 10, Figure 11, and Figure 12Go
-
Changed File Number: 1698195 To: 220991Go
Changes from G Revision (September 2009) to H Revision
-
Changed The Input circuit in Figure 15Go
Changes from F Revision (December 2008) to G Revision
-
Added IEC 60950-1 and CSA Approved to the Features listGo
Changes from E Revision (June 2008) to F Revision
-
Deleted device numbers ISO7230A and ISO7231A from the data sheet.Go
-
Added tsk(pp) footnote.Go
-
Added tsk(o) footnote.Go
-
Added tsk(pp) footnote.Go
-
Added tsk(o) footnote.Go
-
Changed the Package Insulation and Safety-Related Specifications table, line 1, L(IO1) MIN from 7.7 to 8.34Go
Changes from D Revision (May 2008) to E Revision
-
Added Note: For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V. For the 3-V operation, VCC1 or VCC2 is specified from 3.15 V to 3.6 V.Go
-
Added Note: For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V. For the 3-V operation, VCC1 or VCC2 is specified from 3.15 V to 3.6 V.Go
-
Added Note: For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V. For the 3-V operation, VCC1 or VCC2 is specified from 3.15 V to 3.6 V.Go
-
Added Note: For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V. For the 3-V operation, VCC1 or VCC2 is specified from 3.15 V to 3.6 V.Go
-
Added Note: For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V. For the 3-V operation, VCC1 or VCC2 is specified from 3.15 V to 3.6 V.Go
Changes from C Revision (April 2008) to D Revision
-
Changed Features bullet 4000-Vpeak Isolation to the Features listGo
-
Added tsk(pp) Part-to-part skewGo
-
Added tsk(pp) Part-to-part skewGo
-
Added tsk(pp) Part-to-part skewGo
-
Added tsk(pp) Part-to-part skewGo
Changes from B Revision (April 2008) to C Revision
-
Deleted Min = 4.5 V and max = 5.5 V for Supply Voltage of the Recommended Operating Conditions Table Go
-
Changed Supply Voltage of the Recommended Operating Conditions Table From: 3.6 To: 5.5 Go
Changes from A Revision (December 2007) to B Revision
-
Changed Supply Voltage of the ROC Table From: 3.45 To: 3.6 Go
Changes from * Revision (September 2007) to A Revision
-
Deleted Product Preview noteGo
-
Changed TBD to actual valuesGo
-
Changed VCC – 0.4 To: VCC – 0.8Go
-
Changed CI - Typical value from 1 To: 2Go
-
Changed CI - Typical value from 1 To: 2Go
-
Changed CI - Typical value from 1 To: 2Go
-
Changed CI - Typical value from 1 To: 2Go
-
Changed Propagation delay max From: 22 To: 23Go
-
Changed Propagation delay max From: 46 To: 50Go
-
Changed Propagation delay max From: 28 To: 29Go
-
Changed Propagation delay max From: 26 To: 30Go
-
Changed Propagation delay max From: 32 To: 34Go
-
Changed CIO - Typical value from 1 To: 2Go