SLLS868V September 2007 – February 2025 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO724xC | See Figure 6-1 | 20 | 50 | ns | |
PWD | Pulse-width distortion (1)|tPHL – tPLH| | 3 | |||||
tPLH, tPHL | Propagation delay | ISO724xM | 8 | 29 | ns | ||
PWD | Pulse-width distortion (1)|tPHL – tPLH| | 1 | 2 | ||||
tsk(pp) | Part-to-part skew (2) | ISO724xC | 10 | ns | |||
ISO724xM | 0 | 5 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO724xC | 3 | ns | |||
ISO724xM | 0 | 1 | |||||
tr | Output signal rise time | See Figure 6-1 | 2.4 | ns | |||
tf | Output signal fall time | 2.3 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 6-2 | 15 | 25 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 25 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 25 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 25 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 6-3 | 18 | μs | |||
twake | Wake time from input disable | See Figure 6-4 | 15 | μs | |||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO724xM | 150 Mbps PRBS NRZ data input, Same polarity input on all channels, See Figure 6-6 | 1 | ns |