SLLS868T September 2007 – April 2017 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA.
NOTE:
The test that yields the longest time is used in this data sheet.NOTE:
PRBS bit pattern run length is 216 – 1. Transition time is 800 ps. NRZ data input has no more than five consecutive 1s or 0s.