SLLS868V September 2007 – February 2025 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IOFF | Sleep mode output current | EN at 0 V, single channel | 0 | μA | ||
VOH | High-level output voltage | IOH = –4 mA, See Figure 6-1 | VCCO – 0.4 | V | ||
IOH = –20 μA, See Figure 6-1 | VCCO – 0.1 | |||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 6-1 | 0.4 | V | ||
IOL = 20 μA, See Figure 6-1 | 0.1 | |||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||
IIH | High-level input current | IN at VCCI | 10 | μA | ||
IIL | Low-level input current | IN at 0 V | –10 | |||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 2 | pF | ||
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 6-5 | 25 | 50 | kV/μs |