SLLS868U September 2007 – October 2024 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ISO7240C/M | |||||||
ICC1 | Supply current, side 1 | Quiescent, All channels, no load, EN at 3 V, VI = VCC or 0 V | 1 | 3 | mA | ||
25 Mbps, All channels, no load, EN at 3 V, 12.5-MHz input-clock signal | 7 | 10.5 | |||||
ICC2 | Supply current, side 2 | All channels, no load, EN at 3 V | Quiescent, VI = VCC or 0 V | 15 | 22 | mA | |
25 Mbps, 12.5-MHz input-clock signal | 17 | 25 | |||||
ISO7241C/M | |||||||
ICC1 | Supply current, side 1 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 6.5 | 11 | mA | |
25 Mbps, 12.5-MHz input-clock signal | 12 | 18 | |||||
ICC2 | Supply current, side 2 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 13 | 20 | mA | |
25 Mbps, 12.5-MHz input-clock signal | 18 | 28 | |||||
ISO7242C/M | |||||||
ICC1 | Supply current, side 1 | All channels, no load, EN1 at 3 V, EN2 at 3 V | Quiescent, VI = VCC or 0 V | 10 | 16 | mA | |
25 Mbps, 12.5-MHz input-clock signal | 15 | 24 | |||||
ICC2 | Supply current, side 2 | All channels, no load, EN1 at 3 V, EN2 at 3 V |
Quiescent, VI = VCC or 0 V | 10 | 16 | mA | |
25 Mbps, 12.5-MHz input-clock signal | 15 | 24 |