SLLSER4 November 2015 ISO7320-Q1 , ISO7321-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ISO7320-Q1 | ISO7321-Q1 | |||
INA | 2 | 7 | I | Input, channel A |
INB | 3 | 3 | I | Input, channel B |
GND1 | 4 | 4 | — | Ground connection for VCC1 |
GND2 | 5 | 5 | — | Ground connection for VCC2 |
OUTA | 7 | 2 | O | Output, channel A |
OUTB | 6 | 6 | O | Output, channel B |
VCC1 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 8 | 8 | — | Power supply, VCC2 |